Download document () of 20
We make what matters work*

144075

Eaton xEnergy Main LV systems LV switchgear, Locking washer, for M12

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144075
EAN
4015081406050
Product Length/Depth
40 mm
Product Height
3 mm
Product Width
40 mm
Product Weight
0.029 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.