Download document () of 20
We make what matters work*

144209

Eaton xEffect CS LV systems Switch- & Controlgear Enclosure. Wall enclosure, +mounting plate, HxWxD=600x800x300mm, 2 doors

General specifications

Product Name
Eaton xEffect CS enclosure double door
Catalog Number
144209
EAN
4015081407194
Product Length/Depth
300 mm
Product Height
600 mm
Product Width
800 mm
Product Weight
35.5 kg
Compliances
RoHS conform
IEC/EN 62208; CE marking
Series CS may be provided with metal sub-panel. No back mounted components are allowed between sub-panel and the back sheet metal enclosure
Certifications
IEC/EN 62208
In accordance with Directive 2015/863/EU of the European Parliament and Council

Product specifications

Special features
  • Enclosed, foamed gasket, can be unscrewed for F3A-… flanges or for assembly by user
  • Foamed polyurethane sealing throughout.
  • Impact resistance category IK09 to EN 62262.
  • Sheet steel mounting plate
  • Bottom plate with foamed gasket.
  • Single door, door stop on the right, door opening angle 120°
  • Door hinge pins with quick change technology.
  • Standardized locking system with sash fastener.
  • Powder coating RAL 7035 inside and outside
  • Lock, 3 mm double ward key
  • Including M6 threaded welded studs for earth conductor connections in the door
  • Without apertures
Type
  • Wall-mounting housing CS
  • Wall-mounting housing with mounting plate
Features
Wall build in
Pole fastening
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK09
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP55
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
< 0.1 Ω; meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 1000 V AC
10.9.3 Impulse withstand voltage
Does not apply to basic enclosures as defined in EN 62208.
10.9.4 Testing of enclosures made of insulating material
Does not apply to metal enclosures.
Fitted with:
Including M6 threaded welded studs for earth conductor connections in the door:
Mounting plate
Cover
Door
Surface finishing
Semi-textured
Gloss
Structured powder spray polyester based paint finish
Powder coating
Climatic proofing
Damp heat, constant, to IEC 60068-2-78; Damp heat, cyclical, to IEC 60068-2-30
Degree of protection
IK09 (impact resistance)
Other
IP55
IP23 (with ventilating plates)
IK09
IEC: IP66, indoor
Heat diss. ambient 35°C delta T:20°C wall mount individ. encl. top (IEC 60890)
81 W
Heat diss. ambient 35°C delta T: 20°C wall mount middle encl. top (IEC 60890)
72 W
Heat diss. ambient 35°C delta T:20°C wall mount starting encl. top (IEC 60890)
76 W
Heat diss. ambient 35°C delta T:35°C wall mount individ. encl. top (IEC 60890)
144 W
Heat diss. ambient 35°C delta T: 35°C wall mount middle encl. top (IEC 60890)
149 W
Heat diss. ambient 35°C delta T:35°C wall mount starting encl. top (IEC 60890)
157 W
Material quality
Other
Color
Gray
Light gray (RAL 7035)
Cover/door type
Right, left
Standard closure 3 mm double-ward key (door interlock)
Door hinges right
Can be converted by user
Permissible load of the mounting plate according to IEC 62208 - max
3000 N
Number of hinges
4
Number of locks
1
RAL-number
7035
Thickness of mounting plate
2 mm
Weight of mounted components - max
275 kg
Ambient operating temperature details
-25 °C - 40 °C
Design type
Canted and seam welded, including two M6 threaded bolts for earth conductor connections inside the enclosure.
Material
Steel plate
Steel
Mounting method
Wall fastening
9 mm drilling dimensions for wall mounting (Back plate)
Intermediate mounting
Functions
Floor standing enclosure
Installation type
Floor standing wall model
Cover/door angle
120° door opening angle
Cover/door profile
2 door profiles
Installation site
Indoor installation
Flange plate dimensions
172 mm x 732 mm
Surface treatment
Structured powder spray polyester based paint finish
Load capacity (door)
5 kg
Material thickness (body)
1.5 mm
Material thickness (bottom plate)
2 mm
Material thickness (door)
1.5 mm
Mounting plate height
570 mm
Mounting plate width
750 mm
Number of covers/doors
2
Number of F3A flanges
3
Load capacity (mounting plate)
250 kg
500 kg payload, when brackets fitted in all four enclosure corners (vertically or horizontally) and the weights are symmetrically distributed within the enclosure.
Suitable for
Metrical mounting
Mounting plate material
Sheet steel, hot-galvanized
Permissible load of the enclosure according to IEC 62208 - max
3250 N
Permissible load of the door(s) according to IEC 62208 - max
250 N
Thermal dissipation (Delta T = 20 K) according to IEC/TR 60890
81 W
Number of connector holes
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.