Download document () of 20
We make what matters work*

144222

Eaton xEnergy Basic LV systems Low voltage switchgear. BZM1/2 mounting kit, 400-MV

General specifications

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
144222
EAN
4015081407323
Product Length/Depth
120 mm
Product Height
299 mm
Product Width
320 mm
Product Weight
2.5 kg
Compliances
RoHS conform

Product specifications

Used with
BZM1/2
Type
Additional equipment
Features
Perforated
Color
Light gray (RAL 7035)
Suitable for width
400 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Vertical
Horizontal
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Suitable for
Multiple mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.