Download document () of 20
We make what matters work*

144242

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounted door frame with door, double-bit lock, IP54, HxW=760x600mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
144242
EAN
4015081407521
Product Length/Depth
75 mm
Product Height
760 mm
Product Width
634 mm
Product Weight
3.72 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Features
EMC-version
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP54
NEMA Other
Suitable for width
600 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.