Download document () of 20
We make what matters work*

144255

Eaton xEnergy Basic LV systems Low voltage switchgear. 3-component flush-mounted door frame with door, double-bit lock, IP54, HxW = 1260 x 1000 mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
144255
EAN
4015081407651
Product Length/Depth
75 mm
Product Height
1260 mm
Product Width
1034 mm
Product Weight
8.17 kg
Compliances
RoHS conform

Product specifications

Special features
With door
Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP54
NEMA Other
Suitable for width
1000 mm
Application
Moisture-proof (installation site)
Cover/door type
Double-ward lock
Material
Aluminum
Housing material
Aluminum
Model
Stop door
Mounting method
Flush mounting
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.