Download document () of 20
We make what matters work*

144587

Eaton xEnergy Main LV systems LV switchgear. Front plate, blind, EBS, for HxW=250x425mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144587
EAN
4015081410958
Product Length/Depth
325 mm
Product Height
10 mm
Product Width
249 mm
Product Weight
0.72 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
425 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.