Download document () of 20
We make what matters work*

144588

Eaton xEnergy Main LV systems LV switchgear. Front plate, blind, EBS, for HxW=250x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144588
EAN
4015081410965
Product Length/Depth
500 mm
Product Height
10 mm
Product Width
249 mm
Product Weight
1.08 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Suitable for enclosure building height
250 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.