Download document () of 20
We make what matters work*

144591

Eaton xEnergy Main LV systems LV switchgear. Carrier plate for universal use, empty, WxD=600x321mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144591
EAN
4015081410972
Product Length/Depth
530 mm
Product Height
115 mm
Product Width
370 mm
Product Weight
10.5 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Suitable for enclosure building length/depth
321 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.