Download document () of 20
We make what matters work*

144601

Eaton xEnergy Main LV systems LV switchgear, Allen screw, M8x60, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144601
EAN
4015081411078
Product Length/Depth
70 mm
Product Height
13 mm
Product Width
13 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.