Download document () of 20
We make what matters work*

144602

Eaton xEnergy Main LV systems LV switchgear. Pressure plate, for copper band, 11x21x1mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144602
EAN
4015081411085
Product Length/Depth
30 mm
Product Height
10 mm
Product Width
23 mm
Product Weight
0.018 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.