Download document () of 20
We make what matters work*

144603

Eaton xEnergy Main LV systems LV switchgear. Pressure plate, for copper band, 10x16x0.8mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144603
EAN
4015081411092
Product Length/Depth
40 mm
Product Height
10 mm
Product Width
27 mm
Product Weight
0.03 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
RAL-number
0
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.