Download document () of 20
We make what matters work*

144704

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards with opening for cable entry, W x D = 400 x 249 mm

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144704
EAN
4015081412044
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
400 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Special features
With opening for cable entry
Type
Additional equipment
Fitted with:
Cable entry
Surface finishing
Powder coating
With powder coating
Cable entry type
Open
Color
Light gray (RAL 7035)
Gray
Degree of protection
IP30
RAL-number
7035
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
249 mm
Suitable for width
400 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.