Download document () of 20
We make what matters work*

144709

Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards, blind, WxD = 400 x 249 mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
144709
EAN
4015081412099
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
400 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Cable entry type
Closed
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
400 mm
Suitable for length/depth
249 mm
Suitable for width
400 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.