Knowledge Search
Download document () of 20
We make what matters work*

1450DC

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Insulated, Zinc die cast, Threadless, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1450DC
UPC
784564003867
Product Length/Depth
1.71 in
Product Height
0.86 in
Product Width
0.95 in
Product Weight
0.06 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
1/2"
Thread
Threadless
Material
Zinc die cast

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.