Knowledge Search
Download document () of 20
We make what matters work*

1451

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Insulated, Steel, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1451
UPC
784564114518
Product Length/Depth
1.56 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.14 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
3/4"
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.