Knowledge Search
Download document () of 20
We make what matters work*

1452ORANGE

Eaton Crouse-Hinds series EMT set screw type connector, Orange, EMT, Straight, Insulated, Steel, 1"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1452ORANGE
UPC
662277061940
Product Length/Depth
1.83 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
0.23 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
1"
Color
Orange
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.