Knowledge Search
Download document () of 20
We make what matters work*

1453

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Insulated, Steel, Two tightening screws, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1453
UPC
784564114532
Product Length/Depth
2.25 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
0.46 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
1-1/4"
Material
Steel
Special features
Two tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.