Knowledge Search
Download document () of 20
We make what matters work*

1455DC

Eaton Crouse-Hinds series EMT set screw type connector, EMT, Straight, Insulated, Zinc die cast, Two tightening screws, Threadless, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1455DC
UPC
784564003911
Product Length/Depth
2.41 in
Product Height
2.56 in
Product Width
2.56 in
Product Weight
0.37 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
2"
Thread
Threadless
Material
Zinc die cast
Special features
Two tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.