Knowledge Search
Download document () of 20
We make what matters work*

1455GREEN

Eaton Crouse-Hinds series EMT set screw type connector, Green, EMT, Straight, Insulated, Steel, Two tightening screws, 2"

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1455GREEN
UPC
662277098649
Product Length/Depth
2.53 in
Product Height
2.58 in
Product Width
2.58 in
Product Weight
0.77 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
2"
Color
Green
Material
Steel
Special features
Two tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.