Knowledge Search
Download document () of 20
We make what matters work*

1456BLACK

Eaton Crouse-Hinds series EMT set screw type connector, Black, EMT, Straight, Insulated, Steel, Two tightening screws, 2-1/2”

General specifications

Product Name
Eaton Crouse-Hinds series EMT set screw type connector
Catalog Number
1456BLACK
UPC
662277097963
Product Length/Depth
3.3 in
Product Height
3.23 in
Product Width
3.23 in
Product Weight
1.3 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Set screw
Insulator
Insulated
Trade size
2-1/2"
Color
Black
Material
Steel
Special features
Two tightening screws

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.