Download document () of 20

1460-VR

Eaton Spare glass for call point 1460

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
1460-VR
EAN
8054934901126
Product Length/Depth
71.5 mm
Product Height
1.9 mm
Product Width
71.5 mm
Product Weight
0.02 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Spare glass
Material
Other
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.