Download document () of 20
We make what matters work*

1463-CSA

Eaton Junction boxes and auxiliary circuits, Aluminium self-protected 6-pole junction box

General specifications

Product Name
Eaton Junction boxes and auxiliary circuits
Catalog Number
1463-CSA
EAN
8054934901140
Product Length/Depth
69 mm
Product Height
47 mm
Product Width
30 mm
Product Weight
0.165 kg
Certifications
CE

Product specifications

Enclosure Colour
Silver
Enclosure material
Aluminum
Operating temperature - max
70 °C
Operating temperature - min
-25 °C
Halogen free
YES
Color
Aluminium
Impact strength
Other
Degree of Protection
IP54
RAL-number
9007

Export product specification