Download document () of 20
We make what matters work*

147403

Eaton Moeller® series M22 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 38 mm, Non-illuminated, Turn-to-release function, yellow, yellow, RAL 9005

General specifications

Product Name
Eaton Moeller® series M22 emergency stop/emergency switching off pushbutton
Catalog Number
147403
EAN
4015081439010
Product Length/Depth
38 mm
Product Height
70 mm
Product Width
38 mm
Product Weight
0.045 kg
Certifications
CSA Class No.: 3211-03
UL
IEC/EN 60947-5
CE
CSA File No.: 012528
UL 508
UL Category Control No.: NKCR
VDE 0660
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
UL File No.: E29184
CSA
IEC/EN 60947
DNV
GL
LR

Product specifications

Type
  • Emergency stop pushbutton
  • STOP pushbutton
Actuator color
Yellow
Actuator function
Turn-to-release
Switching function latching
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Base color
Yellow
Actuating force
50 N
Actuator diameter
38 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter cap
38 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
RAL-number
1004
Rated operational current for specified heat dissipation (In)
0 A
Illumination
Non-illuminated
Bezel color
Other
Shock resistance
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Color
Yellow
Bezel material
Other
Design
Mushroom-shaped
Classical
Mounting position
As required
Degree of protection
IP67/IP69K
NEMA 4X, 13
Front element type
High
Lens type
Round
Lifespan, mechanical
100,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Unlocking method
Turn-release

Export product specification