Download document () of 20
We make what matters work*

147418
BPZ-DMS-1350/19-P-EP

Eaton xEnergy Basic LV systems Low voltage switchgear. Metal door with 3 point clip down handle, for EP, IP55 HxW=1910x600+750mm

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
147418
EAN
4015081439188
Product Length/Depth
75 mm
Product Height
1877 mm
Product Width
1314.5 mm
Product Weight
32.5 kg
Compliances
RoHS conform

Product specifications

Features
EMC-version
Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA Other
Material
Steel
Model
Asymmetrically divided double wing door

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.