Download document () of 20
We make what matters work*

147535

Eaton Moeller® series M22 Bulkhead interface, 0.6 m, Prefabricated cable with permanently connected USB 3.0 Type A plug, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 bulk head interface
Catalog Number
147535
EAN
4015081439867
Product Length/Depth
120 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
0.043 kg
Certifications
CE
CSA-C22.2 No. 142
CSA Class No.: none
UL 508
UL report applies to both US and Canada
IEC/EN 6113-2
UL File No.: E330994
Certified by UL for use in Canada
UL
UL Category Control No.: DUXR, DUXR7
Catalog Notes
Prefabricated cable with permanently connected USB 3.0 Type A plug

Product specifications

Accessory/spare part type
Accessory
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Contact material
CuSn, gold-plated
Connection to SmartWire-DT
No
Bezel color
Black
Contact type
1:1
Outer cable diameter
6.1 mm
Design
USB 3.0 A
Cable length
0.6 m
Degree of protection
IP20 (with plug connected)
IP65 (with closed cover)
NEMA 12 (with closed cover)
Cable sheath material
Polyvinyl chloride (PVC)
Permitted bending radius
15 x cable diameter
Electrical accessory type
Other
Rated operational voltage
5 V AC/DC
Resistance
< 30 mΩ (volume resistance)
Mechanical accessory type
Other
Insulation resistance
≥ 100 MΩ
Lifespan, mechanical
100 insertion cycles
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
25 °C
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Mounting depth
70 mm
Nominal current
900 A
Data transfer rate
5 GBit/s, max.
Limit value class
3
Nominal voltage - max
30 V
Opening diameter
22.5 mm
Number of poles
Nine-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.