Download document () of 20
We make what matters work*

147537

Eaton Moeller® series M22 Bulkhead interface, RJ45 socket, 8/8, cat. 5e, Bezel: black

General specifications

Product Name
Eaton Moeller® series M22 bulk head interface
Catalog Number
147537
EAN
4015081439881
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.014 kg
Certifications
IEC/EN 6113-2
CSA Class No.: none
UL Category Control No.: DUXR, DUXR7
UL
UL File No.: E330994
CSA-C22.2 No. 142
CE
Certified by UL for use in Canada
UL 508
UL report applies to both US and Canada
Catalog Notes
RJ45 socket, 8/8, cat. 5e

Product specifications

Accessory/spare part type
Accessory
Contact material
CuSn, gold-plated
Connection to SmartWire-DT
No
Bezel color
Black
Contact type
1:1
Design
RJ45
Degree of protection
IP20 (with plug connected)
NEMA 12 (with closed cover)
IP65 (with closed cover)
Electrical accessory type
Other
Rated operational voltage
24 V AC
Resistance
< 30 mΩ (volume resistance)
Mechanical accessory type
Other
Insulation resistance
≥ 100 MΩ
Lifespan, mechanical
750 insertion cycles
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
80 °C
Ambient storage temperature - min
25 °C
Force for positive opening - min
0 N
Mounting depth
70 mm
Nominal current
1500 A
Limit value class
5
Nominal voltage - max
50 V
Opening diameter
22.5 mm
Number of poles
Eight-pole

Export product specification