Download document () of 20
We make what matters work*

147623

Eaton Moeller series xComfort - Wireless switches. Rocker, 4-way, Silver, blind

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
147623
EAN
4015081440832
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7.25 g
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Surface finishing
Matt
Surface protection
Lacquered
Material quality
Thermoplastic
Color
Silver
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IP20
IK00
Model
Other
Imprint/indication
Symbol "arrows"
Bus system product type
Rocker
Utilization
Venetian blind
Number of gangs (rocker)
4
RAL-number (Akin)
7001

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.