Download document () of 20
We make what matters work*

148582

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar support, 3p, 12x5-30x10, (60mm)

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
148582
EAN
4015081450305
Product Length/Depth
40 mm
Product Height
180 mm
Product Width
15 mm
Product Weight
0.08 kg
Compliances
RoHS conform

Product specifications

Busbar position
Above center
Current rating - max
630 A
Busbar distance
60 mm
Busbar height
10 mm
Busbar thickness - max
30 mm
Number of poles
Three-pole
Rated short-time withstand current (Icw)
40.5 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.