Download document () of 20
We make what matters work*

148588

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Space unit/N-support offset assembly rack (60mm)

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
148588
EAN
4015081450367
Product Length/Depth
28 mm
Product Height
65 mm
Product Width
15 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Spare part
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.