Download document () of 20
We make what matters work*

148589

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. End shroud, busbar support, 3p (60mm)

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
148589
EAN
4015081450374
Product Length/Depth
35 mm
Product Height
170 mm
Product Width
5 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Contact protection end piece
Accessory
Spare part
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.