Download document () of 20
We make what matters work*

148809

Eaton xEnergy Main LV systems LV switchgear. Partition, circuit breaker devices/busbar back area, HxW=325x425mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
148809
EAN
4015081452675
Product Length/Depth
325 mm
Product Height
20 mm
Product Width
320 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
8 mm
Suitable for enclosure building width
425 mm
Material
Steel
Suitable for
Internal separation form 4b
Internal separation form 2a
Internal separation form 2b
Internal separation form 4a
Internal separation form 3a
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.