Download document () of 20
We make what matters work*

149185

Eaton xEnergy Main LV systems LV switchgear. Partition plate, busbar mounting area (for IZM26), form 2/4, steel plate, fixed mounted design, mounting material, H=600mm, W=1000 mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
149185
EAN
4015081455232
Product Length/Depth
620 mm
Product Height
40 mm
Product Width
960 mm
Product Weight
3.3 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 2a
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.