Download document () of 20
We make what matters work*

149451

Eaton Distribution board accessory, Current transformer, 400, 5A, 1 GK, 5VA

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
149451
EAN
4015081457878
Product Length/Depth
80 mm
Product Height
26 mm
Product Width
52 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Nominal current
400 A
Number of inputs (primary)
0
Secondary current input
5 A
Secondary rated apparent power
5 VA
Accuracy class (ratio)
1
Model
Through-feed current converter
Over current limiting factor
FS 5
Secondary connection
Screw connection
Power consumption
5 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.