Download document () of 20
We make what matters work*

149454
ASNH100BABB100

Eaton Distribution board accessory, Dual adapter ASN

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
149454
EAN
4015081457908
Product Length/Depth
450 mm
Product Height
52 mm
Product Width
99 mm
Product Weight
0.747 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Frame
NH00
Construction size
NH00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.