Download document () of 20
We make what matters work*

149455

Eaton Distribution parts. Adapter bracket, 100mm/185mm

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149455
EAN
4015081457915
Product Length/Depth
135 mm
Product Height
46 mm
Product Width
99 mm
Product Weight
0.291 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Frame
NH00
Construction size
NH00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.