Download document () of 20
We make what matters work*

149456

Eaton Distribution parts. Clamp-type terminal set

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149456
EAN
4015081457922
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
15 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Frame
NH00
Construction size
NH00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.