Download document () of 20
We make what matters work*

149459

Eaton Distribution parts. Connection set

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149459
EAN
4015081457953
Product Length/Depth
50 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.254 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Frame
NH1
NH2
NH3
Construction size
NH1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.