Download document () of 20
We make what matters work*

149461

Eaton Distribution parts. Busbar run set

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149461
EAN
4015081457977
Product Length/Depth
180 mm
Product Height
30 mm
Product Width
135 mm
Product Weight
3.041 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Frame
NH2
NH3
Construction size
NH2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.