Download document () of 20
We make what matters work*

149462

Eaton Distribution parts. Connection area cover

General specifications

Product Name
Eaton Distribution parts
Catalog Number
149462
EAN
4015081457984
Product Length/Depth
220 mm
Product Height
170 mm
Product Width
199 mm
Product Weight
0.339 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Frame
NH2
NH3
Construction size
NH2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.