Knowledge Search
Download document () of 20
We make what matters work*

149680

Eaton Moeller series IZMX/INX - ACB. IZMX40, 3p, 1600 A, Icu (<= 440V/690V 42/42): 66 kA, Ics (<= 440V/690V 42/42): 66 kA, Ir 800 A - 1600 A, Fixed, Universal protection

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
149680
EAN
4015081464746
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
45 kg
Compliances
RoHS conform

Delivery program

Type
Circuit breaker
Number of poles
Three-pole

Technical data - electrical

Rated uninterrupted current (Iu)
1600 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.