Download document () of 20

1498-SA

Eaton Metal key box - door open / key removal contacts

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
1498-SA
EAN
8054934904738
Product Length/Depth
120 mm
Product Height
160 mm
Product Width
61 mm
Product Weight
0.745 kg
Certifications
CE marking

Product specifications

Type of accessory/spare part
Spare glass
Material
Metal
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Suitable for wall mounting
No
Suitable for ceiling mounting
No

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.