Knowledge Search
Download document () of 20
We make what matters work*

149898

Eaton Moeller series IZMX/INX - ACB. Breaker IZMX40, 4p, 2500 A, Icu (<= 440V 50/60 Hz): 85 kA, Ics (<= 440V 50/60 Hz): 85 kA, Ir 1250 A - 2500 A, Fixed, Selective operation

General specifications

Product Name
Eaton Moeller series IZMX/INX circuit-breaker
Catalog Number
149898
EAN
4015081462568
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
60.45 kg
Compliances
RoHS conform

Delivery program

Type
Circuit breaker
Number of poles
Four-pole

Technical data - electrical

Rated uninterrupted current (Iu)
2500 A

Technical data - mechanical

Mounting Method
Fixed
Position of connection for main current circuit
Back side

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.