Knowledge Search
Download document () of 20
We make what matters work*

14W33

Eaton Arrow Hart watertight straight blade plug,#18-10 AWG,20A,Industrial,125V,Back wire,Yellow,Nickel-plated brass,IP67,Santoprene thermoplastic elastomer,5-20P,Two-pole,three-wire,grounding,Screw,0.30-0.65" in diameter,Thermoplastic,Bulk

General specifications

Product Name
Eaton Arrow Hart watertight straight blade plug
Catalog Number
14W33
UPC
040893630977
Product Length/Depth
1.81 in
Product Height
3.44 in
Product Width
1.81 in
Product Weight
0.24 lb
Certifications
cULus Listed

Electrical Ratings

Amperage Rating
20A
NEMA configuration
5-20P
Number of poles
Two-pole
Number of wires
3
Receptacle type
Two-pole, three-wire, grounding
Torque rating
14 lbf-inch
Voltage rating
125V

Environmental Specifications

Environmental conditions
Damp/wet
Environmental resistance
IP67

Installation Specifications

Allowable wire size
#18-10 AWG
Connection type
Screw
Wiring method
Back wire

Material Specifications

Color
Yellow
Contact material
Nickel plated brass
Design type
Straight blade
Packaging type
Bulk

Product Specifications

Application
Industrial
Cord range
0.30-0.65" in diameter
Design type
Straight blade
Device grade
Watertight special use
Face/body material
Santoprene thermoplastic elastomer
Material
Thermoplastic
Style type
Straight body
Type
Complex environment

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Conoce más sobre nuestros productos

Link literatura disponible en español