Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

150085

Eaton Moeller series IZMX/INX - ACB. Cassette 2000A, IZMX403 m. control cable connection

General specifications

Product Name
Eaton Moeller series IZMX/INX cassette
Catalog Number
150085
EAN
4015081460694
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
29 kg
Compliances
RoHS conform
Certifications
IEC Rated
EN Listed

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Three-pole
Amperage Rating
2000 A
Nominal current
2000 A

Technical data - electrical

Electrical connection type of main circuit
Rail connection
Connection
Control cable

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • Control circuit terminal
  • Equipment supplied: arcing chamber cover, coding to basic device
  • With arcing chamber cover
  • With control conductor terminals fully fitted.
Used with
IZMX40…W Series, INX40…W Series
Three-pole
INX40…3-…W
IZMX40…3-…W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.