Knowledge Search
Download document () of 20
We make what matters work*

150129

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4p, 2000A, withdrawable, 40N4, 20W

General specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
150129
EAN
4015081460250
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
RoHS conform

Delivery program

Type
Switch disconnector
Number of poles
Four-pole

Technical data - electrical

Rated uninterrupted current (Iu)
2000 A

Technical data - mechanical

Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification