Download document () of 20
We make what matters work*

150270

Eaton xEnergy Main LV systems LV switchgear. Self-locking nut, M8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150270
EAN
4015081466160
Product Length/Depth
1 mm
Product Height
1 mm
Product Width
1 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Surface protection
Galvanic/electrolytic zinc plated
Material
Steel
Thread per inch
0
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.