Download document () of 20
We make what matters work*

150272

Eaton xEnergy Main LV systems LV switchgear. Hexagon-head screw, M8x130, 8.8

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150272
EAN
4015081466184
Product Length/Depth
130 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.036 kg
Compliances
RoHS conform

Product specifications

Thread size
8
#8
Head style
Hexagon
Color
Zinc
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Length to bottom side head
130 mm
Head diameter
8 mm
Dimension square neck bolt
0 mm
Wrench width
13 mm
Pitch thread
0 mm
RAL-number
7035
Thread per inch
0
Screwing system
Hexagon
Thread type
Metric
Full thread

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.