Download document () of 20
We make what matters work*

150481

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=1350x200mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150481
EAN
4015081468218
Product Length/Depth
1350 mm
Product Height
250 mm
Product Width
400 mm
Product Weight
16.405 kg
Compliances
RoHS conform

Product specifications

Features
Mounting plate depth-adjustable
EMC-version
Connectable
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.