Download document () of 20
We make what matters work*

150482

Eaton xEnergy Main LV systems LV switchgear. Height section, section add-on configuration, H = 2000 mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150482
EAN
4015081468225
Product Length/Depth
40 mm
Product Height
1910 mm
Product Width
65.5 mm
Product Weight
17.138 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Material
Metal
Model
Profile

Export product specification