Download document () of 20
We make what matters work*

150485

Eaton xEnergy Main LV systems LV switchgear. Top plate, closed, IP55, for WxD=800x200mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150485
EAN
4015081468256
Product Length/Depth
725 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
1.535 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.